SAE Flareless Reducing Large Hex Union, 3/4 SAE Flareless x 5/8 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

D_NUM

N/A 0.66

Tube OD

N/A 3/4 x 5/8 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D

N/A 0.66

I

N/A 0.35 in

L

N/A 2.84 in

L1

N/A 1.75 in

L2

N/A 1.25 in

T

N/A 1 1/16-12

T1

N/A 7/8-14

W Hex

N/A 1 3/8 in