SAE Flareless Bulkhead Bulkhead Union, 1/4 SAE Flareless x 1/4 SAE Flareless, 316 SS
Unit of Measure

Specifications

Product Line

N/A Industrial

Body Material

N/A 316 SS

Product Configuration

N/A Bulkhead Union

Group

N/A Fitting

Type

N/A Tube

Category

N/A SAE Flareless

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 1/4 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 1

Product Descriptions

N/A SAE Flareless Bulkhead Union

Description Text

N/A Bulkhead Union

Dimensions

I

N/A 0.23 in

L

N/A 2.73 in

L1

N/A 1.89 in

L2

N/A 1.54 in

L3

N/A 0.87 in

L4

N/A 1.12 in

W Hex

N/A 11/16 in

Z

N/A 0.44 in