TruFit Pipe Fittings, , SAE Countersunk Plug, 2 1/2-12 Male SAE
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 2 in

Brand Series

N/A TruFit

Shape

N/A Cap & Plug

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A Male SAE

Production Category

N/A 3

End Connection Type

N/A Male SAE Straight Thread

Dimensions

A

N/A 1.43 in

E

N/A 1.81 in

H

N/A 2 3/4 in

P

N/A 2 1/2-12

L

N/A 0.90 in

S

N/A 0.81 in