TruFit Pipe Fittings, , SAE Countersunk Plug, 1 5/8-12 Male SAE
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 1 1/4 in

Brand Series

N/A TruFit

Shape

N/A Cap & Plug

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A Male SAE

Production Category

N/A 4

End Connection Type

N/A Male SAE Straight Thread

Dimensions

A

N/A 1.20 in

E

N/A 1.09 in

H

N/A 1 7/8 in

P

N/A 1 5/8-12

L

N/A 0.59 in

S

N/A 0.58 in