Tube End Reducer SAE Flareless, 3/8 Tube Stub x 5/16 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 5/16 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 3/8 x 5/16 in

Reduced Tube OD

N/A 3/8 in

End Connections

N/A Tube Stub x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Tube Stub

Dimensions

D

N/A 0.23 in

D1

N/A 0.25 in

I

N/A 0.25 in

L

N/A 2.03 in

L1

N/A 1.61 in

L2

N/A 0.88 in

T Thread

N/A 1/2-20

W Hex

N/A 9/16 in