Tube End Reducer SAE Flareless, 3/4 Tube Stub x 1/2 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 3/4 x 1/2 in

Reduced Tube OD

N/A 3/4 in

End Connections

N/A Tube Stub x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Tube Stub

Dimensions

D

N/A 0.42 in

D1

N/A 0.63 in

I

N/A 0.31 in

L

N/A 2.53 in

L1

N/A 2.03 in

L2

N/A 1.16 in

T Thread

N/A 3/4-16

W Hex

N/A 13/16 in