Threaded & Adapters Male BSPP x Male Pipe Adapter, 1-11 Male BSPP x 1/11 1/2 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male BSPP

Connection 1 - Size

N/A 1-11

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male BSPP x MNPT

Production Category

N/A 4

End Connection Type

N/A Male British Standard Pipe Parallel by Male National Pipe Thread

Dimensions

D

N/A 0.841 in

T

N/A 1-11

L

N/A 2.27 in

L1

N/A 0.95 in

L2

N/A 0.73 in

PT

N/A 1-11 1/2

W Hex

N/A 1 3/4 in