Threaded & Adapters Male BSPP x Male Pipe Adapter, 3/4-14 Male BSPP x 3/4-14 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male BSPP

Connection 1 - Size

N/A 3/4-14

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male BSPP x MNPT

Production Category

N/A 1

End Connection Type

N/A Male British Standard Pipe Parallel by Male National Pipe Thread

Dimensions

D

N/A 0.66 in

T

N/A 3/4-14

L

N/A 1.89 in

L1

N/A 0.76 in

L2

N/A 0.56 in

PT

N/A 3/4-14

W Hex

N/A 1 3/8 in