Threaded & Adapters Male BSPP x Male Pipe Adapter, 3/8-19 Male BSPP x 3/8-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male BSPP

Connection 1 - Size

N/A 3/8-19

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male BSPP x MNPT

Production Category

N/A 1

End Connection Type

N/A Male British Standard Pipe Parallel by Male National Pipe Thread

Dimensions

D

N/A 0.30 in

T

N/A 3/8-19

L

N/A 1.37 in

L1

N/A 0.57 in

L2

N/A 0.45 in

PT

N/A 3/8-18

W Hex

N/A 7/8 in