Threaded & Adapters Bushing, 2-11 1/2 MNPT x 1 1/4-11 1/2 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 2-11 1/2

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1 1/4-11 1/2

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A MNPT x FNPT

Production Category

N/A 1

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Dimensions

L

N/A 1.75 in

L1

N/A 1.00 in

PT

N/A 2

PT1

N/A 1 1/4

W Hex

N/A 2 1/2 in