Soft-Seal HP Tube Socket Threaded Piece, 3/8 Threaded Piece x 3/8 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Threaded Piece

Connection 1 - Size

N/A High Pressure Union Threaded Piece 1

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Tube OD

N/A 3/8 in

End Connections

N/A Threaded Piece x Tube Socket Weld

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Threaded Piece by Tube Socket Weld

Dimensions

D

N/A 3/8 in

B

N/A 3/8 in

L

N/A 1 3/16 in

T Thread

N/A 1 3/16-12