Soft-Seal HP Pipe Socket Weld Threaded Piece, 1/2 Threaded Piece x 1/2 Pipe Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Threaded Piece

Connection 1 - Size

N/A High Pressure Union Threaded Piece 3

Connection 2 - Type

N/A Pipe Socket Weld

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Pipe Size

N/A 1/2 in

End Connections

N/A Threaded Piece x Pipe Socket Weld

Production Category

N/A 1

End Connection Type

N/A Soft-Seal HP Threaded Piece by Pipe Socket Weld

Dimensions

D

N/A 0.855 in

B

N/A 3/8 in

D1

N/A 1/2 in

L

N/A 1 5/16 in

T Thread

N/A 1 3/4-12