Soft-Seal HP Male Straight Thread Threaded Piece, 1 Threaded Piece x 3/4 Male Straight Thread, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Threaded Piece

Connection 1 - Size

N/A High Pressure Union Threaded Piece 4

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Tube Size

N/A 1

End Connections

N/A Threaded Piece x Male Straight Thread

Production Category

N/A 3

End Connection Type

N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread

Dimensions

L

N/A 2-1/16 in

T Thread

N/A 2-12

T1

N/A 1-5/16-12