Soft-Seal HP Male Standpipe Threaded Piece, 1 1/2 Threaded Piece x 1 1/2 Male Stand Pipe, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Threaded Piece

Connection 1 - Size

N/A High Pressure Union Threaded Piece 6

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 1 1/2 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Tube OD

N/A 1.50 in

Tube Size

N/A 1-1/2

End Connections

N/A Threaded Piece x Male Stand Pipe

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Threaded Piece by Pipe Stub

Dimensions

T

N/A 2 3/4-12

L

N/A 3 1/8 in