Soft-Seal HP Male Standpipe Threaded Piece, 3/8 Threaded Piece x 3/8 Male Stand Pipe, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Threaded Piece

Connection 1 - Size

N/A High Pressure Union Threaded Piece 1

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Tube OD

N/A 0.375 in

Tube Size

N/A 3/8

End Connections

N/A Threaded Piece x Male Stand Pipe

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Threaded Piece by Pipe Stub

Dimensions

T

N/A 1 3/16-12

L

N/A 1 7/8 in