High Pressure Male SAE ORFS Threaded Piece, 1/4 in Threaded Piece x 1/4-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Threaded Piece

Connection 1 - Size

N/A High Pressure Union Threaded Piece 1

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Pipe Size

N/A 1/4 in

End Connections

N/A Threaded Piece x MNPT

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Threaded Piece by Male National Pipe Thread

Dimensions

L

N/A 1 3/4 in

PT

N/A 1/4-18

T Thread

N/A 1 3/16-12