0
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Threaded Piece

Connection 1 - Size

N/A High Pressure Union Threaded Piece 0

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Pipe Size

N/A 1/8 in

End Connections

N/A Threaded Piece x FNPT

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Threaded Piece by Female National Pipe Thread

Dimensions

D

N/A 7/32 in

L

N/A 1 in

PT

N/A 1/8-27

T Thread

N/A 1-14