Soft-Seal HP Braze Groove Threaded Piece, 1/8 Threaded Piece x 1/8 Braze Grooved, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Threaded Piece

Connection 1 - Size

N/A High Pressure Union Threaded Piece 0

Connection 2 - Type

N/A Pipe Socket Weld Braze Grooved

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Pipe Size

N/A 1/8 in

End Connections

N/A Threaded Piece x Braze Grooved

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Threaded Piece by Pipe Socket Braze Groove

Dimensions

D

N/A 0.408 in

B

N/A 3/8 in

D1

N/A 7/32 in

L

N/A 7/8 in

T Thread

N/A 1-14