Soft-Seal HP Tube Socket Tail Piece, 3/8 Tail Piece x 3/8 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tail Piece

Connection 1 - Size

N/A High Pressure Union Tail Piece 2

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Tube Size

N/A 1/2

End Connections

N/A Tail Piece x Tube Socket Weld

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Tail Piece by Tube Socket Weld

Dimensions

D

N/A 1/2 in

F

N/A 1 1/4 in

B

N/A 7/16 in

D1

N/A 7/16 in

L

N/A 1 1/8 in