Soft-Seal HP Pipe Socket Weld Tail Piece, 3/4 Tail Piece x 3/4 Pipe Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tail Piece

Connection 1 - Size

N/A High Pressure Union Tail Piece 4

Connection 2 - Type

N/A Pipe Socket Weld

Fitting/Nut Size

N/A 3/4 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Tail Piece Pipe Size

N/A 3/4 in

End Connections

N/A Tail Piece x Pipe Socket Weld

Production Category

N/A 1

End Connection Type

N/A Soft-Seal HP Tail Piece by Pipe Socket Weld

Dimensions

D

N/A 1.065 in

F

N/A 1 7/8 in

B

N/A 1/2 in

D1

N/A 5/8 in

L

N/A 1 1/8 in