High Pressure Male SAE ORFS Tail Piece, 3/8 in Tail Piece x 3/4-16 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tail Piece

Connection 1 - Size

N/A High Pressure Union Tail Piece 2

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Pipe Size

N/A 3/8 in

Tube Size

N/A 1/2

End Connections

N/A Tail Piece x Male SAE

Production Category

N/A 3

End Connection Type

N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread

Dimensions

D

N/A 25/64 in

F

N/A 1 1/4 in

T

N/A 3/4-16

L

N/A 1 3/4 in

L1

N/A 0.47 in