High Pressure Male SAE ORFS Tail Piece, 1/8 in Tail Piece x 7/16-20 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tail Piece

Connection 1 - Size

N/A High Pressure Union Tail Piece 0

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Pipe Size

N/A 1/8 in

Tube Size

N/A 1/4

End Connections

N/A Tail Piece x Male SAE

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Tail Piece by Male SAE Straight Thread

Dimensions

D

N/A 11/64 in

F

N/A 29/32 in

T

N/A 7/16-20

L

N/A 1 5/16 in

L1

N/A 0.41 in