Soft-Seal HP Male Pipe Weld Tail Piece, 2 Tail Piece x 2 Male Pipe Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tail Piece

Connection 1 - Size

N/A High Pressure Union Tail Piece 8

Connection 2 - Type

N/A Male Pipe Weld

Connection 2 - Size

N/A 2 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Pipe Size

N/A 2 in

End Connections

N/A Tail Piece x Male Pipe Weld

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Tail Piece by Pipe Stub

Dimensions

D

N/A 2.375 in

F

N/A 3 5/8 in

D1

N/A 1 5/8 in

L

N/A 3 1/8 in