High Pressure ORFS Union, Tailpiece, 3/8 in Tail Piece x 3/8-18 MNPT Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tail Piece

Connection 1 - Size

N/A High Pressure Union Tail Piece 1

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Pipe Size

N/A 3/8 in

End Connections

N/A Tail Piece x MNPT

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Tail Piece by Male National Pipe Thread

Dimensions

D

N/A 5/16 in

L

N/A 1 5/8 in

PT

N/A 3/8-18

T Thread

N/A 1 1/16 in