
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
0
Unit of Measure
Specifications
Body Material |
N/A 316 SS |
Connection 1 - Type |
N/A Tail Piece |
Connection 1 - Size |
N/A High Pressure Union Tail Piece 4 |
Connection 2 - Type |
N/A Female SAE Straight Thread |
Connection 2 - Size |
N/A 3/4 in |
Brand Series |
N/A Soft-Seal High Pressure Union |
Shape |
N/A Straight |
Tube OD |
N/A 3/4 in |
Tube Size |
N/A 3/4 |
End Connections |
N/A Tail Piece x Female SAE |
Production Category |
N/A 4 |
End Connection Type |
N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread |