0
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tail Piece

Connection 1 - Size

N/A High Pressure Union Tail Piece 3

Connection 2 - Type

N/A Female SAE Straight Thread

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Tube OD

N/A 1/2 in

Tube Size

N/A 1/2

End Connections

N/A Tail Piece x Female SAE

Production Category

N/A 4

End Connection Type

N/A Soft-Seal HP Tail Piece by Female SAE Straight Thread

Dimensions

F

N/A 1 5/8 in

T

N/A 3/4-16

L

N/A 1 5/16 in