
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Soft-Seal HP Face Seal Fittings, 1 in. Face Seal O-Ring
Unit of Measure
Specifications
Body Material |
N/A Buna |
Component Type |
N/A Face Seal O-Ring |
Component Size |
N/A 1 in |
O-ring Material |
N/A Nitrile Buna Rubber |
OD |
N/A 1 7/16 in |
Pipe Size |
N/A 1 in |
Production Category |
N/A 1 |
Connection 1 - Size |
N/A O-ring High Pressure Union 5 |
Brand Series |
N/A Soft-Seal High Pressure Union |
Connects |
N/A Union O-ring Soft-Seal HP Face Seal Fittings |
End Connection Type |
N/A Soft-Seal HP Face Seal Fittings Union O-ring |
Product Configuration |
N/A Soft-Seal HP Face Seal O-ring |
Connection 1 - Type |
N/A Union O-ring |
Metric Sizing |
N/A No |