Soft-Seal HP Face Seal Fittings, 1/4 in. Face Seal O-Ring
Unit of Measure

Specifications

Body Material

N/A Buna

Component Type

N/A Face Seal O-Ring

Component Size

N/A 1/4 in

O-ring Material

N/A Nitrile Buna Rubber

OD

N/A 13/16 in

Pipe Size

N/A 1/4 in

Production Category

N/A 1

Connection 1 - Size

N/A O-ring High Pressure Union 1

Brand Series

N/A Soft-Seal High Pressure Union

Connects

N/A Union O-ring Soft-Seal HP Face Seal Fittings

End Connection Type

N/A Soft-Seal HP Face Seal Fittings Union O-ring

Product Configuration

N/A Soft-Seal HP Face Seal O-ring

Connection 1 - Type

N/A Union O-ring

Metric Sizing

N/A No

Dimensions

ID

N/A 5/8 in

Tube OD

N/A 3/8 in