TruFit Female SAE to Male NPT, 3/4-16 Female SAE x 1/2 Male NPT, Alloy C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Female SAE Straight Thread

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A Female SAE x MNPT

Production Category

N/A 4

End Connection Type

N/A Female SAE Straight Thread by Male National Pipe Thread

Dimensions

A

N/A 1.56 in

E

N/A 0.53 in

H

N/A 1 1/16 in

P

N/A 3/4-16

S

N/A 0.75 in