Hydraulok NPT Threaded Connectors, 1/8 Hose Butt Weld x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Hose Butt Weld

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Hydraulok

Shape

N/A Straight

Weld Size

N/A 1/8 in

End Connections

N/A Hose Butt Weld x MNPT

Production Category

N/A 1

End Connection Type

N/A Pipe Stub Weld by Male National Pipe Thread

Dimensions

T

N/A 1/8-27

ID

N/A 0.19 in

L

N/A 1.03 in

L1

N/A 0.39 in

W Hex

N/A 7/16 in