TB Series Medium Pressure 2-way, 3/8-18 FNPT x 3/8-18 FNPT, 316 SS, Orifice: 0.187, Seat Material: PCTFE, Black Nylon - w/SS Insert, O-Ring: FKM.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A TB Series

Shape

N/A 2-way

Cv

N/A 1.4

Orifice

N/A 0.187 in

O-ring Material

N/A FKM

Seat Material

N/A PCTFE

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thread

Dimensions

A

N/A 4.39 in

B

N/A 2.19 in