LTB Series Low Temperature 2-way, 3/8 in. Duolok Tube Fitting x 3/8 in. Duolok Tube Fitting, Alloy 276, Orifice: 0.187, Seat Material: PEEK,, Black Nylon - w/SS Insert, O-Ring: Nitrile.
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 3/8 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 3/8 in.

Brand Series

N/A LTB Series

Shape

N/A 2-way

Connects

N/A Fractional Tube to Fractional Tube

Cv

N/A 1.4

Orifice

N/A 0.187 in

O-ring Material

N/A Nitrile Buna Rubber

Seat Material

N/A PEEK

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 4.39 in

B

N/A 2.19 in