LN Series Locked Bonnet Needle Valves - Straight, Body: Alloy C-276, 1/2 in. Duolok Tube Fitting x 1/2 in. Duolok Tube Fitting, Orifice: 0.437, Stem: Chrome-Plated Alloy C-276 Non-Rotating V-Type Shutoff, Handle: Stainless Steel T-Bar, Packing: PTFE.
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Inlet Type

N/A Duolok Tube Fitting

Inlet Size

N/A 1/2 in

Outlet Type

N/A Duolok Tube Fitting

Outlet Size

N/A 1/2 in

Brand Series

N/A LN Series

Shape

N/A Straight

Connects

N/A Fractional Tube to Fractional Tube

Cv

N/A 1.9

Orifice

N/A 0.437 in11.1 mm

Stem Type

N/A Non-Rotating V-Type Shutoff

Working Pressure

N/A 6000 psig413 bar

SSP P/N

N/A LN8V-D8-HC

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated Alloy C-276

Production Category

N/A 1

Product Descriptions

N/A Duolok Tube End Needle Valve

Description Text

N/A Locked Bonnet Needle Valves

Inlet Size

N/A 1/2

Outlet Size

N/A 1/2

Dimensions

A

N/A 2.25 in57.2 mm

D

N/A 1.82 in46.2 mm

E

N/A 0.63 in16 mm

F

N/A 3.5 in88.9 mm

G

N/A 1 1/32 in26.2 mm

H

N/A 5.03 in

B

N/A 1.96 in49.8 mm