LN Series Locked Bonnet Needle Valves - Straight, Body: Alloy 400, 1/8-27 FNPT x 1/8-27 FNPT, Orifice: 0.156, Stem: Chrome-Plated Alloy 400 Non-Rotating V-Type Shutoff, Handle: Stainless Steel T-Bar, Packing: Flexible Graphite.
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Inlet Type

N/A FNPT

Inlet Size

N/A 1/8-27 in

Outlet Type

N/A FNPT

Outlet Size

N/A 1/8-27 in

Brand Series

N/A LN Series

Shape

N/A Straight

Connects

N/A Male NPT to Male NPT

Cv

N/A 0.34

Orifice

N/A 0.156 in4.0 mm

Stem Type

N/A Non-Rotating V-Type Shutoff

Working Pressure

N/A 5000 psig344 bar

SSP P/N

N/A LN4VG-2PF-M

Packing Material

N/A Flexible Graphite

Stem Material

N/A Chrome-Plated Alloy 400

Production Category

N/A 3

Product Descriptions

N/A Female NPT Needle Valve

Description Text

N/A Locked Bonnet Needle Valves

Inlet Size

N/A 1/8

Outlet Size

N/A 1/8

Dimensions

A

N/A 2 in99.6 mm

D

N/A 1.09 in27.7 mm

E

N/A 0.41 in10.4 mm

F

N/A 1.75 in44.5 mm

G

N/A 9/16 in14.3 mm

H

N/A 3.22 in

B

N/A 1 in25.4 mm