HLN Series Locked Bonnet 10K Needle Valves - Straight, Body: 316 SS, 1/2-14 MNPT x 1/2-14 FNPT, Orifice: 0.250, Stem: Chrome-Plated 316 SS Non-Rotating Regulating, Handle: Stainless Steel T-Bar, Packing: Flexible Graphite.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Inlet Type

N/A MNPT

Inlet Size

N/A 1/2-14 in

Outlet Type

N/A FNPT

Outlet Size

N/A 1/2-14 in

Brand Series

N/A HLN Series

Shape

N/A Straight

Connects

N/A Female NPT to Male NPT

Cv

N/A 0.85

Orifice

N/A 0.250 in6.4 mm

Stem Type

N/A Non-Rotating Regulating

Working Pressure

N/A 10,000 psig689 bar

SSP P/N

N/A LN8RG-8PM-8PF-316

Packing Material

N/A Flexible Graphite

Stem Material

N/A Chrome-Plated 316 SS

Production Category

N/A 3

Product Descriptions

N/A Male to Female NPT Needle Valve

Description Text

N/A High Pressure Locked Bonnet Needle Valves

Inlet Size

N/A 1/2

Outlet Size

N/A 1/2

Dimensions

A

N/A 2.87 in72.9 mm

D

N/A 1.34 in34 mm

E

N/A 0.63 in16 mm

F

N/A 2.5 in63.5 mm

G

N/A 1 1/32 in26.2 mm

H

N/A 3.79 in

B

N/A 1.75 in44.5 mm