HLN Series Locked Bonnet 10K Needle Valves - Straight, Body: 316 SS, 6 mm Duolok Tube Fitting x 6 mm Duolok Tube Fitting, Orifice: 0.156, Stem: Chrome-Plated 316 SS Non-Rotating Regulating, Handle: Stainless Steel T-Bar, Packing: PTFE.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Inlet Type

N/A Duolok Tube Fitting

Inlet Size

N/A 6 mm

Outlet Type

N/A Duolok Tube Fitting

Outlet Size

N/A 6 mm

Brand Series

N/A HLN Series

Shape

N/A Straight

Connects

N/A Fractional Tube to Fractional Tube

Cv

N/A 0.34

Orifice

N/A 0.156 in4.0 mm

Stem Type

N/A Non-Rotating Regulating

Working Pressure

N/A 10,000 psig689 bar

SSP P/N

N/A LN4R-DM6-316

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated 316 SS

Production Category

N/A 3

Product Descriptions

N/A Duolok Tube End Needle Valve

Description Text

N/A High Pressure Locked Bonnet Needle Valves

Inlet Size

N/A 6 mm

Outlet Size

N/A 6 mm

Dimensions

A

N/A 2.87 in72.9 mm

D

N/A 1.09 in27.7 mm

E

N/A 0.5 in12.7 mm

F

N/A 1.75 in44.5 mm

G

N/A 11/16 in17.5 mm

H

N/A 3.17 in

B

N/A 1.41 in35.8 mm