LN Series Locked Bonnet Needle Valves - Angle, Body: 316 SS, 1/2-14 MNPT x 1/2-14 FNPT, Orifice: 0.437, Stem: Chrome-Plated 316 SS Non-Rotating V-Type Shutoff, Handle: Stainless Steel T-Bar, Packing: PTFE.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Inlet Type

N/A MNPT

Inlet Size

N/A 1/2-14

Outlet Type

N/A FNPT

Outlet Size

N/A 1/2-14

Brand Series

N/A LN Series

Shape

N/A Angle

Cv

N/A 2.18

Orifice

N/A 0.437 in11.1 mm

Stem Type

N/A Non-Rotating V-Type Shutoff

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated 316 SS

Production Category

N/A 4

Product Descriptions

N/A Male to Female NPT Needle Valve

Dimensions

A

N/A 0 in0 mm

C

N/A 2 in50.8 mm

D

N/A 2.19 in55.6 mm

E

N/A 0.63 in16 mm

F

N/A 3.5 in88.9 mm

G

N/A 1 1/32 in26.2 mm

H

N/A 5.03 in

B1

N/A 1.56 in39.6 mm

B2

N/A 1.56 in