LN Series Locked Bonnet Needle Valves - Angle, Body: Alloy 400, 1/4-18 FNPT x 1/4-18 FNPT, Orifice: 0.250, Stem: Chrome-Plated Alloy 400 Non-Rotating Soft Seal (PCTFE), Handle: Stainless Steel T-Bar, Packing: PTFE.
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Inlet Type

N/A FNPT

Inlet Size

N/A 1/4-18

Outlet Type

N/A FNPT

Outlet Size

N/A 1/4-18

Brand Series

N/A LN Series

Shape

N/A Angle

Cv

N/A 0.85

Orifice

N/A 0.250 in6.4 mm

Stem Type

N/A Non-Rotating Soft Seal (PCTFE)

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated Alloy 400

Production Category

N/A 4

Product Descriptions

N/A Female NPT Needle Valve

Dimensions

A

N/A 2.06 in52.3 mm

C

N/A 1.5 in38.1 mm

D

N/A 1.34 in34 mm

E

N/A 0.5 in12.7 mm

F

N/A 2.5 in63.5 mm

G

N/A 11/16 in17.5 mm

H

N/A 3.93 in

B1

N/A 1 in25.4 mm

B2

N/A 1.12 in