LNG Series Locked Bonnet Needle Gauge Valves - Straight, Body: Alloy C-276, 3/4-14 MNPT x 1/2-14 FNPT, with 1/2-14 FNPT Gauge Ports, Orifice: 0.250, Stem: Chrome-Plated Alloy C-276 Non-Rotating V-Type Shutoff, Handle: Stainless Steel T-Bar, Packing: PTFE.
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Inlet Type

N/A MNPT

Inlet Size

N/A 3/4-14

Outlet Type

N/A FNPT

Outlet Size

N/A 1/2-14

Brand Series

N/A LNG Series

Shape

N/A Gauge

Cv

N/A 0.86

Orifice

N/A 0.250 in6.4 mm

Stem Type

N/A Non-Rotating V-Type Shutoff

End Connections

N/A MNPT x FNPT

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated Alloy C-276

Gauge Port Size

N/A 1/2

Production Category

N/A 4

Connection 3 - Type

N/A FNPT

Connection 3 - Size

N/A 1/2-14

Connection 4 - Type

N/A FNPT

Connection 4 - Size

N/A 1/2-14

Product Descriptions

N/A Male to Female NPT Needle Valve

Description Text

N/A Locked Bonnet Needle Gauge Valves

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Dimensions

C

N/A 0.63 in16 mm

D

N/A 1.46 in37.1 mm

E

N/A 2.5 in63.5 mm

F

N/A 3.95 in100.3 mm

G

N/A 1.25 in31.8 mm

H

N/A 11/16 or 23/32 in

B1

N/A 2.97 in75.4 mm

B2

N/A 2.41 in

I

N/A 1.50 in