3100 Series Inline Particle Filter, 1/4-18 FNPT x 1/4-18 FNPT, 316 SS Body, Filter Elment: 10 µm microns
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A 3100 Series

Shape

N/A Straight

Orifice

N/A 0.312 in7.92 mm

End Connection Type

N/A Female National Pipe Thread

Filter-Strainer Size

N/A 10 µm

Production Category

N/A 1

Product Descriptions

N/A Female NPT Inline Filter

Dimensions

A

N/A 2.88 in73.2 mm

B

N/A 7/8 in22.2 mm

Inlet Size

N/A 1/4

Outlet Size

N/A 1/4