3100 Series Inline Particle Filter, 1/4 in. Duolok Tube Fitting x 1/4 in. Duolok Tube Fitting, 316 SS Body, Filter Elment: 5 µm microns
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/4 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/4 in.

Brand Series

N/A 3100 Series

Shape

N/A Straight

Orifice

N/A 0.189 in4.80 mm

End Connection Type

N/A Duolok Tube End

Filter-Strainer Size

N/A 5 µm

Production Category

N/A 1

Product Descriptions

N/A Duolok Tube End Inline Filter

Dimensions

A

N/A 3.33 in84.6 mm

B

N/A 7/8 in22.2 mm

Inlet Size

N/A 1/4

Outlet Size

N/A 1/4