3100 Series Inline Particle Filter, 1/8-27 MNPT x 1/8-27 MNPT, 316 SS Body, Filter Elment: 1 µm microns
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A MNPT

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A 3100 Series

Shape

N/A Straight

Orifice

N/A 0.295 in7.49 mm

End Connection Type

N/A Male National Pipe Thread

Filter-Strainer Size

N/A 1 µm

Production Category

N/A 4

Product Descriptions

N/A Male NPT Inline Filter

Dimensions

A

N/A 2.59 in65.8 mm

B

N/A 7/8 in22.2 mm

Inlet Size

N/A 1/8

Outlet Size

N/A 1/8