HTB Series High-Pressure 2-way, 12 mm Duolok Tube Fitting x 12 mm Duolok Tube Fitting, 316 SS, Orifice: 0.187, Seat Material: PEEK,, Black Nylon - w/SS Insert, O-Ring: FKM.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 12 mm

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 12 mm

Brand Series

N/A HTB Series

Shape

N/A 2-way

Cv

N/A 1.0

Orifice

N/A 0.187 in

Seat Material

N/A PEEK

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 117 mm

B

N/A 58.4 mm