Soft-Seal HP Tube Socket to Pipe Socket Coupling, 3/4 Pipe Socket Weld x 5/8 Tube Socket Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Pipe Socket Weld

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Pipe Size

N/A 3/4 in

End Connections

N/A Pipe Socket Weld x Tube Socket Weld

Production Category

N/A 4

End Connection Type

N/A Pipe Socket Weld by Tube Socket Weld

Dimensions

B

N/A 1/2 in

B1

N/A 3/8 in

L

N/A 1 3/16 in

Tube OD

N/A 5/8 in