Soft-Seal HP Pipe Weld Reducing Insert, 1 1/4 Pipe Socket Weld x 3/4 Pipe Butt Weld, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male Pipe Weld

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Pipe Socket Weld

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Pipe Size

N/A 1 1/4 in

End Connections

N/A Pipe Socket Weld x Pipe Butt Weld

Production Category

N/A 4

End Connection Type

N/A Pipe Socket by Pipe Stub

Dimensions

D

N/A 1.065 in

B

N/A 9/16 in

D1

N/A 5/8 in

L

N/A 1 15/16 in

Pipe OD

N/A 1.660 in