Soft-Seal HP Pipe Weld Reducing Insert, 3/8 Pipe Socket Weld x 1/4 Pipe Butt Weld, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male Pipe Weld

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Pipe Socket Weld

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Soft-Seal High Pressure Union

Shape

N/A Straight

Pipe Size

N/A 3/8 in

End Connections

N/A Pipe Socket Weld x Pipe Butt Weld

Production Category

N/A 4

End Connection Type

N/A Pipe Socket by Pipe Stub

Dimensions

D

N/A 0.555 in

B

N/A 3/8 in

D1

N/A 5/16 in

L

N/A 1 5/16 in

Pipe OD

N/A 0.675 in