Griplok Tube Fittings, 3/16 in. Ferrule Set
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Ferrule Set

Fitting Size

N/A 3/16 in

Production Category

N/A 1

Dimensions

T

N/A 3/16 in G-FF-LINE.jpg