SAE Flareless Bulkhead Bulkhead Union, 1/2 SAE Flareless x 1/2 SAE Flared, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A SAE Flareless x SAE Flared

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End by SAE Male 37° Flare

Dimensions

D1

N/A 0.39 in

I

N/A 0.31 in

L

N/A 2.78 in

L1

N/A 2.32 in

L2

N/A 1.81 in

L3

N/A 1.31 in

L4

N/A 0.66 in

W Hex

N/A 1 in

Z

N/A 0.75 in