SAE Flareless Union, 2 SAE Flareless x 2 SAE Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 2 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 2 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by SAE Male 37° Flare

Dimensions

D1

N/A 1.78 in

I

N/A 0.31 in

L

N/A 3.56 in

L1

N/A 2.75 in

L2

N/A 1.50 in

L3

N/A 0.69 in

W Hex

N/A 2 3/4 in