FB Series - Low Temperature Ball Valves, Body Material: 316 SS, Seat Material: PEEK, 1/2 in. Griplok Tube Fitting x 1/2 in. Griplok Tube Fitting, Orifice: 0.406
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Griplok Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Griplok Tube Fitting

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A LFB Series

Shape

N/A 2-way

Cv

N/A 7.2

Handle Color

N/A 0

O-ring Material

N/A Nitrile Buna Rubber

Seat Material

N/A PEEK

Production Category

N/A 2

End Connection Type

N/A Griplok Tube End

End Connections

N/A TF x TF

Description Text

N/A Low Temperature Multipurpose Ball Valve

Dimensions

A

N/A 4.80 in

D

N/A 0.75 in

E

N/A 0.70 in

F

N/A 3.02 in

G

N/A 3/8 in

H

N/A 1 1/2 in

B

N/A 2.40 in

J

N/A 2.59 in

W

N/A 1.50 in